Pull Handles
aluminium, clean line
| Price & Availability | Article | Type | l1 | l2 | d1 | a1 | b1 | h1 | t1 | w1 | ||||||||||||||||||
| 79860.W0005 | Square | 55 | 67 | M 5 | 8 | 12 | 40 | 10 | 12 | |||||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square l1 55 l2 67 d1 M 5 a1 8 b1 12 h1 40 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0008 | Square | 88 | 100 | M 5 | 8 | 12 | 40 | 10 | 12 | |||||||||||||||||||
£ 14.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square l1 88 l2 100 d1 M 5 a1 8 b1 12 h1 40 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0012 | Square | 120 | 132 | M 5 | 8 | 12 | 40 | 10 | 12 | |||||||||||||||||||
£ 17.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square l1 120 l2 132 d1 M 5 a1 8 b1 12 h1 40 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0018 | Square | 180 | 192 | M 5 | 8 | 12 | 40 | 10 | 12 | |||||||||||||||||||
£ 22.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square l1 180 l2 192 d1 M 5 a1 8 b1 12 h1 40 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0023 | Square | 235 | 247 | M 5 | 8 | 12 | 40 | 10 | 12 | |||||||||||||||||||
£ 25.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Square l1 235 l2 247 d1 M 5 a1 8 b1 12 h1 40 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0102 | Angular | 25 | 40 | M 5 | 8 | 12 | 46 | 10 | 12 | |||||||||||||||||||
£ 12.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Angular l1 25 l2 40 d1 M 5 a1 8 b1 12 h1 46 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0105 | Angular | 55 | 69 | M 5 | 8 | 12 | 46 | 10 | 12 | |||||||||||||||||||
£ 12.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Angular l1 55 l2 69 d1 M 5 a1 8 b1 12 h1 46 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0108 | Angular | 88 | 102 | M 5 | 8 | 12 | 46 | 10 | 12 | |||||||||||||||||||
£ 13.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Angular l1 88 l2 102 d1 M 5 a1 8 b1 12 h1 46 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0112 | Angular | 120 | 134 | M 5 | 8 | 12 | 46 | 10 | 12 | |||||||||||||||||||
£ 15.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Angular l1 120 l2 134 d1 M 5 a1 8 b1 12 h1 46 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0118 | Angular | 180 | 194 | M 5 | 8 | 12 | 46 | 10 | 12 | |||||||||||||||||||
£ 21.51 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Angular l1 180 l2 194 d1 M 5 a1 8 b1 12 h1 46 t1 10 w1 12 | ||||||||||||||||||||||||||||
| 79860.W0123 | Angular | 235 | 249 | M 5 | 8 | 12 | 46 | 10 | 12 | |||||||||||||||||||
£ 25.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Angular l1 235 l2 249 d1 M 5 a1 8 b1 12 h1 46 t1 10 w1 12 | ||||||||||||||||||||||||||||
Cut profiled, aluminium AlMgSi 0.5. Vibration ground and powder coated in RAL 9002 grey white.
Minimum stress resistance 500N.
Especially suited for food and medical industries. Other RAL shades are available on request.