Pull Handles
aluminium, clean line
| Price & Availability | Article | Type | l1 | l2 | d1 | a1 | b1 | h1 | t1 | w1 | ||||||||||||||||||
| 79900.W0120 | Type One | 120 | 144 | M 6 | 15.0 | 22 | 46 | 12 | 24 | |||||||||||||||||||
£ 34.73 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One l1 120 l2 144 d1 M 6 a1 15.0 b1 22 h1 46 t1 12 w1 24 | ||||||||||||||||||||||||||||
| 79900.W0140 | Type One | 140 | 168 | M 8 | 17.0 | 25 | 53 | 15 | 28 | |||||||||||||||||||
£ 40.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One l1 140 l2 168 d1 M 8 a1 17.0 b1 25 h1 53 t1 15 w1 28 | ||||||||||||||||||||||||||||
| 79900.W0520 | Type Two | 120 | - | M 6 | 10.5 | 22 | 39 | 12 | 24 | |||||||||||||||||||
£ 35.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 120 l2 - d1 M 6 a1 10.5 b1 22 h1 39 t1 12 w1 24 | ||||||||||||||||||||||||||||
| 79900.W0540 | Type Two | 140 | - | M 8 | 12.0 | 25 | 45 | 15 | 28 | |||||||||||||||||||
£ 41.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 140 l2 - d1 M 8 a1 12.0 b1 25 h1 45 t1 15 w1 28 | ||||||||||||||||||||||||||||
| 79900.W0560 | Type Two | 160 | - | M 8 | 13.5 | 28 | 52 | 15 | 32 | |||||||||||||||||||
£ 49.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 160 l2 - d1 M 8 a1 13.5 b1 28 h1 52 t1 15 w1 32 | ||||||||||||||||||||||||||||
Solid aluminium handles in a modern industrial design. Aluminium section AlMgSi 0.5. Vibration ground and powder coated in RAL 9002 grey white.
Minimum stress resistance >1000N.
Especially suited for food and medical industries. Other RAL shades available on request.