| Price & Availability | Article | Type | l1 | l2 | d1 | a1 | a2 | b1 | b2 | h1 | w1 | ||||||||||||||||||
| 79920.W0020 | Narrow Shank | 200 | 250 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 58.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 200 l2 250 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0025 | Narrow Shank | 250 | 300 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 60.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 250 l2 300 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0030 | Narrow Shank | 300 | 350 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 61.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 300 l2 350 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0035 | Narrow Shank | 350 | 400 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 63.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 350 l2 400 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0040 | Narrow Shank | 400 | 450 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 400 l2 450 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0050 | Narrow Shank | 500 | 550 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 67.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 500 l2 550 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0060 | Narrow Shank | 600 | 650 | M 8 | Ø30 x 1,5 | 33 | 15 | 45 | 50 | 25 | |||||||||||||||||||
£ 71.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow Shank l1 600 l2 650 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 h1 50 w1 25 | |||||||||||||||||||||||||||||
| 79920.W0120 | Wide Shank | 200 | 250 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 84.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 200 l2 250 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
| 79920.W0125 | Wide Shank | 250 | 300 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 85.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 250 l2 300 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
| 79920.W0130 | Wide Shank | 300 | 350 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 87.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 300 l2 350 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
| 79920.W0135 | Wide Shank | 350 | 400 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 89.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 350 l2 400 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
| 79920.W0140 | Wide Shank | 400 | 450 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 90.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 400 l2 450 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
| 79920.W0150 | Wide Shank | 500 | 550 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 93.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 500 l2 550 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
| 79920.W0160 | Wide Shank | 600 | 650 | M 8 | Ø30 x 1,5 | 33 | 15 | 55 | 70 | 50 | |||||||||||||||||||
£ 96.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide Shank l1 600 l2 650 d1 M 8 a1 Ø30 x 1,5 a2 33 b1 15 b2 55 h1 70 w1 50 | |||||||||||||||||||||||||||||
Handle shank: extruded aluminium AlMg Si 0,5, powder coated to RAL9002, grey white.
Handle tube: extruded aluminium, AlMg Si 0,5, Ø30x1,5mm, powder coated to RAL9002, grey white.
Shank insert: polyamide PA 6, glass ball reinforced in similar colour shade.
Torsionally stiff and splash-proof seat; edges rounded by vibratory grinding. Minimum stress resistance >1000N.
Especially suited for food and medical industries. All handle lengths and RAL shades are available on request.