Pull Handles
aluminium, clean line
| Price & Availability | Article | Type | l1 | d1 | a1 | b1 | h1 | t1 | ||||||||||||||||||
| 79820.W0010 | Type One | 100 | M 6 | 13 | 20 | 50 | 12 | |||||||||||||||||||
£ 19.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One l1 100 d1 M 6 a1 13 b1 20 h1 50 t1 12 | ||||||||||||||||||||||||||
| 79820.W0013 | Type One | 128 | M 6 | 13 | 20 | 50 | 12 | |||||||||||||||||||
£ 21.39 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One l1 128 d1 M 6 a1 13 b1 20 h1 50 t1 12 | ||||||||||||||||||||||||||
| 79820.W0016 | Type One | 160 | M 6 | 13 | 20 | 50 | 12 | |||||||||||||||||||
£ 22.95 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One l1 160 d1 M 6 a1 13 b1 20 h1 50 t1 12 | ||||||||||||||||||||||||||
| 79820.W0114 | Type Two | 140 | M 8 | 17 | 26 | 55 | 14 | |||||||||||||||||||
£ 25.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 140 d1 M 8 a1 17 b1 26 h1 55 t1 14 | ||||||||||||||||||||||||||
| 79820.W0116 | Type Two | 160 | M 8 | 17 | 26 | 55 | 14 | |||||||||||||||||||
£ 26.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 160 d1 M 8 a1 17 b1 26 h1 55 t1 14 | ||||||||||||||||||||||||||
| 79820.W0118 | Type Two | 180 | M 8 | 17 | 26 | 55 | 14 | |||||||||||||||||||
£ 28.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 180 d1 M 8 a1 17 b1 26 h1 55 t1 14 | ||||||||||||||||||||||||||
| 79820.W0119 | Type Two | 192 | M 8 | 17 | 26 | 55 | 14 | |||||||||||||||||||
£ 28.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 192 d1 M 8 a1 17 b1 26 h1 55 t1 14 | ||||||||||||||||||||||||||
| 79820.W0135 | Type Two | 350 | M 8 | 17 | 26 | 55 | 14 | |||||||||||||||||||
£ 50.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two l1 350 d1 M 8 a1 17 b1 26 h1 55 t1 14 | ||||||||||||||||||||||||||
Oval profiled aluminium AlMgSi 0.5. Vibration ground and powder coated in RAL 9002 grey white.
Minimum stress resistance >1000N.
Especially suited for food and medical industries. Other RAL shades available on request.