Pull Handles
aluminium, clean line
| Price & Availability | Article | Type | l1 | d1 | a | h1 | R | t1 | ||||||||||||||||||
| 79880.W0120 | Standard | 200 | M 8 | 20 | 70 | 22 | 15 | |||||||||||||||||||
£ 51.15 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 200 d1 M 8 a 20 h1 70 R 22 t1 15 | ||||||||||||||||||||||||||
| 79880.W0125 | Standard | 250 | M 8 | 20 | 70 | 22 | 15 | |||||||||||||||||||
£ 54.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 250 d1 M 8 a 20 h1 70 R 22 t1 15 | ||||||||||||||||||||||||||
| 79880.W0130 | Standard | 300 | M 8 | 20 | 70 | 22 | 15 | |||||||||||||||||||
£ 58.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 300 d1 M 8 a 20 h1 70 R 22 t1 15 | ||||||||||||||||||||||||||
| 79880.W0135 | Standard | 350 | M 8 | 20 | 70 | 22 | 15 | |||||||||||||||||||
£ 61.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 350 d1 M 8 a 20 h1 70 R 22 t1 15 | ||||||||||||||||||||||||||
| 79880.W0140 | Standard | 400 | M 8 | 20 | 70 | 22 | 15 | |||||||||||||||||||
£ 65.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 400 d1 M 8 a 20 h1 70 R 22 t1 15 | ||||||||||||||||||||||||||
| 79880.W0160 | Standard | 600 | M 8 | 20 | 70 | 22 | 15 | |||||||||||||||||||
£ 79.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 600 d1 M 8 a 20 h1 70 R 22 t1 15 | ||||||||||||||||||||||||||
| 79880.W0220 | Standard | 200 | M 8 | 25 | 85 | 28 | 15 | |||||||||||||||||||
£ 72.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 200 d1 M 8 a 25 h1 85 R 28 t1 15 | ||||||||||||||||||||||||||
| 79880.W0225 | Standard | 250 | M 8 | 25 | 85 | 28 | 15 | |||||||||||||||||||
£ 77.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 250 d1 M 8 a 25 h1 85 R 28 t1 15 | ||||||||||||||||||||||||||
| 79880.W0230 | Standard | 300 | M 8 | 25 | 85 | 28 | 15 | |||||||||||||||||||
£ 82.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 300 d1 M 8 a 25 h1 85 R 28 t1 15 | ||||||||||||||||||||||||||
| 79880.W0240 | Standard | 400 | M 8 | 25 | 85 | 28 | 15 | |||||||||||||||||||
£ 92.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 400 d1 M 8 a 25 h1 85 R 28 t1 15 | ||||||||||||||||||||||||||
| 79880.W0260 | Standard | 600 | M 8 | 25 | 85 | 28 | 15 | |||||||||||||||||||
£ 112.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 600 d1 M 8 a 25 h1 85 R 28 t1 15 | ||||||||||||||||||||||||||
| 79880.W0330 | Standard | 300 | M10 | 30 | 100 | 34 | 15 | |||||||||||||||||||
£ 99.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 300 d1 M10 a 30 h1 100 R 34 t1 15 | ||||||||||||||||||||||||||
| 79880.W0340 | Standard | 400 | M10 | 30 | 100 | 34 | 15 | |||||||||||||||||||
£ 111.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 400 d1 M10 a 30 h1 100 R 34 t1 15 | ||||||||||||||||||||||||||
| 79880.W0360 | Standard | 600 | M10 | 30 | 100 | 34 | 15 | |||||||||||||||||||
£ 142.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard l1 600 d1 M10 a 30 h1 100 R 34 t1 15 | ||||||||||||||||||||||||||
Round bar aluminium AlMgSi 0.5. Vibration ground and powder coated in RAL 9002 grey white.
Minimum stress resistance >1000N.
Especially suited for food and medical industries. Other RAL shades are available on request.