Pull Handles
aluminium, clean line
Units | Price/unit after discount | Applied Discount |
1-4 | £ 61.39 | 0% |
5-9 | £ 58.32 | 5% |
10-19 | £ 55.25 | 10% |
20-49 | £ 52.18 | 15% |
50+ | £ 46.04 | 25% |
Handle shank: extruded aluminium AlMg Si 0,5, powder coated to RAL9002, grey white.
Handle tube: extruded aluminium, AlMg Si 0,5, Ø30x1,5mm, powder coated to RAL9002, grey white.
Shank insert: polyamide PA 6, glass ball reinforced in similar colour shade.
Torsionally stiff and splash-proof seat; edges rounded by vibratory grinding. Minimum stress resistance >1000N.
Especially suited for food and medical industries. All handle lengths and RAL shades are available on request.