Price & Availability | Article | l1 | l2 | l3 | d1 | b1 | b2 | h1 | t1 | w1 | ||||||||||||||||||
79930.W0200 | 200 | 288 | 270 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 42.94 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 288 l3 270 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 |
Handle shank: polyamide (PA 6), glass bead reinforced, semi -gloss in RAL9002 grey white.
Handle tube: aluminium section, ALMgSi 0,5, Ø30x1,5mm, powered coated in RAL9002 grey white.
Tube holder and tube cap: polyamide PA6 glass ball reinforced in similar RAL colour shade.
Non detatchable blind rivet nuts ensure that the handle tube cannot be torn out of its connection to the shank. Minimum stress resistance 800N.
Especially suited for food and medical industries. All handle lengths and RAL shades are available on request.