Price & Availability | Article | l1 | l2 | l3 | d1 | b1 | b2 | h1 | t1 | w1 | ||||||||||||||||||
79930.W0200 | 200 | 288 | 270 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 42.94 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 288 l3 270 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 | ||||||||||||||||||||||||||||
79930.W0250 | 250 | 338 | 320 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 43.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 l2 338 l3 320 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 | ||||||||||||||||||||||||||||
79930.W0300 | 300 | 388 | 300 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 44.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 l2 388 l3 300 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 | ||||||||||||||||||||||||||||
79930.W0350 | 350 | 438 | 420 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 45.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 438 l3 420 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 | ||||||||||||||||||||||||||||
79930.W0400 | 400 | 488 | 470 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 46.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 l2 488 l3 470 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 | ||||||||||||||||||||||||||||
79930.W0500 | 500 | 588 | 570 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 48.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 l2 588 l3 570 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 | ||||||||||||||||||||||||||||
79930.W0600 | 600 | 688 | 670 | M 6 | 30 x 1,5 | 20 | 60 | 17 | 34 | |||||||||||||||||||
£ 50.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 l2 688 l3 670 d1 M 6 b1 30 x 1,5 b2 20 h1 60 t1 17 w1 34 |
Handle shank: polyamide (PA 6), glass bead reinforced, semi -gloss in RAL9002 grey white.
Handle tube: aluminium section, ALMgSi 0,5, Ø30x1,5mm, powered coated in RAL9002 grey white.
Tube holder and tube cap: polyamide PA6 glass ball reinforced in similar RAL colour shade.
Non detatchable blind rivet nuts ensure that the handle tube cannot be torn out of its connection to the shank. Minimum stress resistance 800N.
Especially suited for food and medical industries. All handle lengths and RAL shades are available on request.