Pull Handles
stainless steel
| Price & Availability | Article | Type | l1 | a1 | d1 | d2 | h1 | h2 | h3 | h4 | t1 | |||||||||||||||
| 78940.W0015 | Rear Mounting | 150 | 15 | M 6 x 20 | 38 | 58 | 9 | 4 | - | 16 | ||||||||||||||||
£ 112.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 150 a1 15 d1 M 6 x 20 d2 38 h1 58 h2 9 h3 4 h4 - t1 16 | ||||||||||||||||||||||||||
| 78940.W0020 | Rear Mounting | 200 | 15 | M 6 x 20 | 38 | 58 | 9 | 4 | - | 16 | ||||||||||||||||
£ 116.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 200 a1 15 d1 M 6 x 20 d2 38 h1 58 h2 9 h3 4 h4 - t1 16 | ||||||||||||||||||||||||||
| 78940.W0025 | Rear Mounting | 250 | 15 | M 6 x 20 | 38 | 58 | 9 | 4 | - | 16 | ||||||||||||||||
£ 120.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 250 a1 15 d1 M 6 x 20 d2 38 h1 58 h2 9 h3 4 h4 - t1 16 | ||||||||||||||||||||||||||
| 78940.W0120 | Front Mounting | 200 | 20 | M 8 | 50 | 75 | 12 | 5 | 16 | 21 | ||||||||||||||||
£ 161.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 200 a1 20 d1 M 8 d2 50 h1 75 h2 12 h3 5 h4 16 t1 21 | ||||||||||||||||||||||||||
| 78940.W0125 | Front Mounting | 250 | 20 | M 8 | 50 | 75 | 12 | 5 | 16 | 21 | ||||||||||||||||
£ 166.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 250 a1 20 d1 M 8 d2 50 h1 75 h2 12 h3 5 h4 16 t1 21 | ||||||||||||||||||||||||||
| 78940.W0220 | Rear Mounting | 200 | 20 | M 8 x 25 | 50 | 75 | 12 | 5 | - | - | ||||||||||||||||
£ 122.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 200 a1 20 d1 M 8 x 25 d2 50 h1 75 h2 12 h3 5 h4 - t1 - | ||||||||||||||||||||||||||
| 78940.W0225 | Rear Mounting | 250 | 20 | M 8 x 25 | 50 | 75 | 12 | 5 | - | - | ||||||||||||||||
£ 127.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 250 a1 20 d1 M 8 x 25 d2 50 h1 75 h2 12 h3 5 h4 - t1 - | ||||||||||||||||||||||||||
| 78940.W0230 | Rear Mounting | 300 | 20 | M 8 x 25 | 50 | 75 | 12 | 5 | - | - | ||||||||||||||||
£ 132.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 300 a1 20 d1 M 8 x 25 d2 50 h1 75 h2 12 h3 5 h4 - t1 - | ||||||||||||||||||||||||||
Round stainless steel X12 CrNiS 18 8, material no. 1.4305. Finish: ground and brushed for a matt finish.
Front mounting: supplied with hex screws DIN 933 and washers.
Rear mounting: supplied with mounting adapter and suitable nuts and washer. Minimum stress resistance >1000N.
Where maximum load-bearing capacity is required. Other dimensions on request.