Self Aligning Pads
Steel
| Price & Availability | Article | Material | Ball | d1 | d2 | d3 | ||||||||||||||||||
| 34091.W0412 | Steel Plain Surface | 10 | 12 tol. n6 | M 3 | 7.2 | |||||||||||||||||||
£ 72.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 10 d1 12 tol. n6 d2 M 3 d3 7.2 | ||||||||||||||||||||||||
| 34091.W0418 | Steel Plain Surface | 16 | 18 tol. n6 | M 4 | 10.5 | |||||||||||||||||||
£ 100.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 16 d1 18 tol. n6 d2 M 4 d3 10.5 | ||||||||||||||||||||||||
| 34091.W0428 | Steel Plain Surface | 25 | 28 tol. n6 | M 5 | 20.0 | |||||||||||||||||||
£ 127.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 25 d1 28 tol. n6 d2 M 5 d3 20.0 | ||||||||||||||||||||||||
| 34091.W0452 | Stainless Plain Surface | 10 | 12 tol. n6 | M 3 | 7.2 | |||||||||||||||||||
£ 91.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 10 d1 12 tol. n6 d2 M 3 d3 7.2 | ||||||||||||||||||||||||
| 34091.W0458 | Stainless Plain Surface | 16 | 18 tol. n6 | M 4 | 10.5 | |||||||||||||||||||
£ 125.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 16 d1 18 tol. n6 d2 M 4 d3 10.5 | ||||||||||||||||||||||||
| 34091.W0468 | Stainless Plain Surface | 25 | 28 tol. n6 | M 5 | 20.0 | |||||||||||||||||||
£ 168.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 25 d1 28 tol. n6 d2 M 5 d3 20.0 | ||||||||||||||||||||||||
| 34091.W0712 | Steel Ribbed Surface | 10 | 12 tol. n6 | M 3 | 7.2 | |||||||||||||||||||
£ 95.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 10 d1 12 tol. n6 d2 M 3 d3 7.2 | ||||||||||||||||||||||||
| 34091.W0718 | Steel Ribbed Surface | 16 | 18 tol. n6 | M 4 | 10.5 | |||||||||||||||||||
£ 129.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 16 d1 18 tol. n6 d2 M 4 d3 10.5 | ||||||||||||||||||||||||
| 34091.W0728 | Steel Ribbed Surface | 25 | 28 tol. n6 | M 5 | 20.0 | |||||||||||||||||||
£ 162.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 25 d1 28 tol. n6 d2 M 5 d3 20.0 | ||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l1 | l3 max. | H7 diameter | Load capacity for static load max. kN | Depth min. | Tightening torque max. Nm | ||||||||||||||||||
| 34091.W0412 | 14 | 17 | 3.2 | 12 | 10 | 12 | 1.3 | |||||||||||||||||||
£ 72.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 14 l1 17 l3
max. 3.2 H7 diameter 12 Load capacity for static load
max.
kN 10 Depth
min. 12 Tightening torque
max.
Nm 1.3 | ||||||||||||||||||||||||||
| 34091.W0418 | 40 | 23 | 4.0 | 18 | 25 | 14 | 2.9 | |||||||||||||||||||
£ 100.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 40 l1 23 l3
max. 4.0 H7 diameter 18 Load capacity for static load
max.
kN 25 Depth
min. 14 Tightening torque
max.
Nm 2.9 | ||||||||||||||||||||||||||
| 34091.W0428 | 150 | 34 | 6.0 | 28 | 90 | 22 | 6.0 | |||||||||||||||||||
£ 127.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 150 l1 34 l3
max. 6.0 H7 diameter 28 Load capacity for static load
max.
kN 90 Depth
min. 22 Tightening torque
max.
Nm 6.0 | ||||||||||||||||||||||||||
| 34091.W0452 | 14 | 17 | 3.2 | 12 | 10 | 12 | 1.3 | |||||||||||||||||||
£ 91.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 14 l1 17 l3
max. 3.2 H7 diameter 12 Load capacity for static load
max.
kN 10 Depth
min. 12 Tightening torque
max.
Nm 1.3 | ||||||||||||||||||||||||||
| 34091.W0458 | 40 | 23 | 4.0 | 18 | 25 | 14 | 2.9 | |||||||||||||||||||
£ 125.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 40 l1 23 l3
max. 4.0 H7 diameter 18 Load capacity for static load
max.
kN 25 Depth
min. 14 Tightening torque
max.
Nm 2.9 | ||||||||||||||||||||||||||
| 34091.W0468 | 150 | 34 | 6.0 | 28 | 90 | 22 | 6.0 | |||||||||||||||||||
£ 168.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 150 l1 34 l3
max. 6.0 H7 diameter 28 Load capacity for static load
max.
kN 90 Depth
min. 22 Tightening torque
max.
Nm 6.0 | ||||||||||||||||||||||||||
| 34091.W0712 | 14 | 17 | 3.2 | 12 | 10 | 12 | 1.3 | |||||||||||||||||||
£ 95.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 14 l1 17 l3
max. 3.2 H7 diameter 12 Load capacity for static load
max.
kN 10 Depth
min. 12 Tightening torque
max.
Nm 1.3 | ||||||||||||||||||||||||||
| 34091.W0718 | 40 | 23 | 4.0 | 18 | 25 | 14 | 2.9 | |||||||||||||||||||
£ 129.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 40 l1 23 l3
max. 4.0 H7 diameter 18 Load capacity for static load
max.
kN 25 Depth
min. 14 Tightening torque
max.
Nm 2.9 | ||||||||||||||||||||||||||
| 34091.W0728 | 150 | 34 | 6.0 | 28 | 90 | 22 | 6.0 | |||||||||||||||||||
£ 162.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 150 l1 34 l3
max. 6.0 H7 diameter 28 Load capacity for static load
max.
kN 90 Depth
min. 22 Tightening torque
max.
Nm 6.0 | ||||||||||||||||||||||||||
Spring element: thermoplastic PUR.
Ball: Ball-bearing steel, hardened, bright. stainless steel 1.3541, nickel-plated.
Body: Heat-treated steel, tempered, phosphated. stainless steel 1.4057, heat-treated.
Ball protected against rotating.
loading capacity vaild for steel and stainles steel design.