Quick Plug Couplings
radial offset type
Price & Availability | Article | d1 +0.08|+0.04 | d2 tol. h9 | d3 | d4 | h1 | h2 | h3 | w1 | w2 | w3 | Weight g | ||||||||||||||||||
64782.W0514 | 5 | 14 | 13 | 2.4 | 8 | 2 | 1.5 | 17 | 21 | 25 | 8 | |||||||||||||||||||
£ 22.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.08|+0.04 5 d2
tol. h9 14 d3 13 d4 2.4 h1 8 h2 2 h3 1.5 w1 17 w2 21 w3 25 Weight
g 8 |
Body: tempered steel SCM440, nickel plated.
Receiver for use with quick plug coupling, cam locking no. 64775. Plate mount version suited to installation in thin walled parts, and sub-flush to the mounting surface.
Temperature resistant to 200° C
Suitable only for linear movement applications, does not transmit any torque.