Thumb Screws
flat knurled
| Price & Availability | Article | d1 | l1 | d2 | h1 | Weight g | ||||||
| 37020.W0079 | M 3 | 20 | 12 | 2.5 | 2.9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 d2 12 h1 2.5 Weight
g 2.9 | ||||||||||||
Steel, quality 5.8, blackened. Turned, visible face, good finish.
All knurled screws are one-piece manufactured with thread up to the head (DIN-designation 'A').