Thumb Screws
flat knurled
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 4.74 | 0% |
| 20-49 | £ 4.27 | 10% |
| 50-99 | £ 4.03 | 15% |
| 100-499 | £ 3.56 | 25% |
| 500+ | £ 3.08 | 35% |
Steel, quality 5.8, blackened. Turned, visible face, good finish.
All knurled screws are one-piece manufactured with thread up to the head (DIN-designation 'A').