Thumb Screws
flat knurled
Price & Availability | Article | d1 | d2 | d3 | h | k | Weight g | ||||||||||||||||||
37100.W0003 | M 3 | 12 | 6 | 7.5 | 2.5 | 2.9 | |||||||||||||||||||
£ 0.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 d2 12 d3 6 h 7.5 k 2.5 Weight
g 2.9 | |||||||||||||||||||||||||
37100.W0004 | M 4 | 16 | 8 | 9.5 | 3.5 | 6.7 | |||||||||||||||||||
£ 0.77 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 d2 16 d3 8 h 9.5 k 3.5 Weight
g 6.7 | |||||||||||||||||||||||||
37100.W0005 | M 5 | 20 | 10 | 11.5 | 4.0 | 12.0 | |||||||||||||||||||
£ 1.16 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 d2 20 d3 10 h 11.5 k 4.0 Weight
g 12.0 | |||||||||||||||||||||||||
37100.W0006 | M 6 | 24 | 12 | 15.0 | 5.0 | 23.0 | |||||||||||||||||||
£ 1.59 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 24 d3 12 h 15.0 k 5.0 Weight
g 23.0 | |||||||||||||||||||||||||
37100.W0008 | M 8 | 30 | 16 | 18.0 | 6.0 | 44.0 | |||||||||||||||||||
£ 2.76 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 30 d3 16 h 18.0 k 6.0 Weight
g 44.0 | |||||||||||||||||||||||||
37100.W0010 | M10 | 36 | 20 | 23.0 | 8.0 | 85.0 | |||||||||||||||||||
£ 4.53 per unit (click for quantity discounts) Ready to despatch 125 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 36 d3 20 h 23.0 k 8.0 Weight
g 85.0 |
Steel, quality 5, blackened. Turned, visible face, good finish.
Size M12 not contained in DIN standard.