Thumb Screws
flat knurled
| Price & Availability | Article | Type | d1 | d2 | d3 | d4 | d5 pre-drilled | e | h | k | t | Pin required DIN 7 | Weight g | ||||||||||||||||||
| 37170.W0005 | Without Pin Hole | M 5 | 20 | 14 | 15 | - | - | 12 | 8 | 5 | - | 16 | |||||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 101 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M 5 d2 20 d3 14 d4 15 d5 pre-drilled - e - h 12 k 8 t 5 Pin required DIN 7 - Weight
g 16 | |||||||||||||||||||||||||||||||
| 37170.W0006 | Without Pin Hole | M 6 | 24 | 16 | 18 | - | - | 14 | 10 | 6 | - | 27 | |||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M 6 d2 24 d3 16 d4 18 d5 pre-drilled - e - h 14 k 10 t 6 Pin required DIN 7 - Weight
g 27 | |||||||||||||||||||||||||||||||
| 37170.W0010 | Without Pin Hole | M10 | 36 | 28 | 30 | - | - | 20 | 14 | 8 | - | 82 | |||||||||||||||||||
£ 13.15 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M10 d2 36 d3 28 d4 30 d5 pre-drilled - e - h 20 k 14 t 8 Pin required DIN 7 - Weight
g 82 | |||||||||||||||||||||||||||||||
| 37170.W0012 | Without Pin Hole | M12 | 40 | 32 | 34 | - | - | 24 | 16 | 10 | - | 123 | |||||||||||||||||||
£ 16.25 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Pin Hole d1 M12 d2 40 d3 32 d4 34 d5 pre-drilled - e - h 24 k 16 t 10 Pin required DIN 7 - Weight
g 123 | |||||||||||||||||||||||||||||||
| 37170.W0105 | With Pin Hole | M 5 | 20 | 14 | 15 | 1.4 | 2.5 | 12 | 8 | 5 | 1,5 M 6x14 | 15 | |||||||||||||||||||
£ 7.06 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M 5 d2 20 d3 14 d4 15 d5 pre-drilled 1.4 e 2.5 h 12 k 8 t 5 Pin required DIN 7 1,5 M 6x14 Weight
g 15 | |||||||||||||||||||||||||||||||
| 37170.W0106 | With Pin Hole | M 6 | 24 | 16 | 18 | 1.4 | 2.5 | 14 | 10 | 6 | 1,5 M 6x16 | 25 | |||||||||||||||||||
£ 8.33 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M 6 d2 24 d3 16 d4 18 d5 pre-drilled 1.4 e 2.5 h 14 k 10 t 6 Pin required DIN 7 1,5 M 6x16 Weight
g 25 | |||||||||||||||||||||||||||||||
| 37170.W0110 | With Pin Hole | M10 | 36 | 28 | 30 | 2.9 | 4.0 | 20 | 14 | 8 | 3,0 M 6x28 | 86 | |||||||||||||||||||
£ 14.76 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M10 d2 36 d3 28 d4 30 d5 pre-drilled 2.9 e 4.0 h 20 k 14 t 8 Pin required DIN 7 3,0 M 6x28 Weight
g 86 | |||||||||||||||||||||||||||||||
| 37170.W0112 | With Pin Hole | M12 | 40 | 32 | 34 | 3.9 | 4.0 | 24 | 16 | 10 | 4,0 M 6x32 | 121 | |||||||||||||||||||
£ 20.78 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Pin Hole d1 M12 d2 40 d3 32 d4 34 d5 pre-drilled 3.9 e 4.0 h 24 k 16 t 10 Pin required DIN 7 4,0 M 6x32 Weight
g 121 | |||||||||||||||||||||||||||||||
Stainless steel 1.4305 (AISI 303), matte, shot-blasted.
Tolerance of pin hole d5 is H7.