Mono Bloc Clamps
Price & Availability | Article | Type | h1 | h2 | d1 | d2 | d3 | l1 | l2 | l3 | w1 | |||||||||||||||
10651.W0050 | Spacer element | 74 | - | M10 | - | - | 108 | 12.5 | - | 40 | ||||||||||||||||
£ 141.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spacer element h1 74 h2 - d1 M10 d2 - d3 - l1 108 l2 12.5 l3 - w1 40 | ||||||||||||||||||||||||||
10651.W0325 | Key - plated | - | 88 | - | 20 | 10 | - | - | 200 | - | ||||||||||||||||
£ 44.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Key - plated h1 - h2 88 d1 - d2 20 d3 10 l1 - l2 - l3 200 w1 - |
Spacer elements: aluminium. Supplied with clamping screw.
Clamping key: red plastic coated or nickel plated.
Can be used to increase the clamping height of most of our vertical clamping systems (10650, 10660).