Downhold Clamps
cranked clamping lever
Price & Availability | Article | For T-slot | Type | h1 | h2 | h3 | h4 | l1 | l2 | l3 | d1 | d2 | Stroke s1 | w1 | Clamping force horizontal max. kN | Weight g | ||||||||||||||||||
12400.W0322 | 12 | V-Jaw, Clamps Right | 38 | 60 | 16 | 62 | 190 | 72 | 40 | M12 | 12.5 | 4 | 48 | 7.0 | 893 | |||||||||||||||||||
£ 277.68 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12 Type V-Jaw, Clamps Right h1 38 h2 60 h3 16 h4 62 l1 190 l2 72 l3 40 d1 M12 d2 12.5 Stroke s1 4 w1 48 Clamping force horizontal
max.
kN 7.0 Weight
g 893 |
Steel, case-hardened, blackened.
For quick clamping from the side. The clamps give forwards and downwards clamping forces.
Can bridge T-slots when used with holding plate no. 12410. The clamps low profile enables full-face machining. Often used in conjunction with cylindrical stops and bedding supports.
Supplied with standard T-nut. Clamps can be used in other T-slot sizes by selecting T-nuts no. 24000 as required, e.g. M 8x12, M 8x14, M12x16, M12x18.