Eccentric Clamps
side action
Price & Availability | Article | w1 | w2 ±0.05 | l1 | d1 tol. H7|g5 | h1 | d2 | d3 | h2 | h3 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | Type | Weight g | ||||||||||||||||||
17440.W0040 | 40 | 27 | 50 | 18 | 29.8 | M 6 | 40 | 14.9 | 16.9 | 33 | 28 | 19 | 9 | 17 | 8 | - | With palm grip | 505 | |||||||||||||||||||
£ 630.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 40 w2
±0.05 27 l1 50 d1
tol. H7|g5 18 h1 29.8 d2 M 6 d3 40 h2 14.9 h3 16.9 l2 33 l3 28 l4 19 l5 9 l6 17 l7 8 l8 - Type With palm grip Weight
g 505 | |||||||||||||||||||||||||||||||||||||
17440.W0050 | 50 | 33 | 60 | 22 | 34.8 | M 8 | 50 | 17.4 | 19.4 | 42 | 34 | 24 | 10 | 21 | 10 | - | With palm grip | 862 | |||||||||||||||||||
£ 780.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 50 w2
±0.05 33 l1 60 d1
tol. H7|g5 22 h1 34.8 d2 M 8 d3 50 h2 17.4 h3 19.4 l2 42 l3 34 l4 24 l5 10 l6 21 l7 10 l8 - Type With palm grip Weight
g 862 | |||||||||||||||||||||||||||||||||||||
17440.W0440 | 40 | 27 | 60 | 18 | 29.8 | M 6 | - | 14.9 | 16.9 | 96 | 28 | 19 | 3 | 17 | 8 | 50 | Eccentric lever | 566 | |||||||||||||||||||
£ 658.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 40 w2
±0.05 27 l1 60 d1
tol. H7|g5 18 h1 29.8 d2 M 6 d3 - h2 14.9 h3 16.9 l2 96 l3 28 l4 19 l5 3 l6 17 l7 8 l8 50 Type Eccentric lever Weight
g 566 | |||||||||||||||||||||||||||||||||||||
17440.W0450 | 50 | 33 | 75 | 22 | 34.8 | M 8 | - | 17.4 | 19.4 | 145 | 34 | 24 | 4 | 21 | 10 | 63 | Eccentric lever | 1071 | |||||||||||||||||||
£ 796.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 50 w2
±0.05 33 l1 75 d1
tol. H7|g5 22 h1 34.8 d2 M 8 d3 - h2 17.4 h3 19.4 l2 145 l3 34 l4 24 l5 4 l6 21 l7 10 l8 63 Type Eccentric lever Weight
g 1071 |
Body: steel, case-hardened, ground and blackened.
Star grip: no. 70020 (orange).
Lever: no. 73000 (black).
Suitable for simultaneous positioning and clamping of workpieces.
The locating element is a precision element which can be assembled from either side.
The clamping and fixing part (made by the user to suit the workpiece) is screwed onto the unit.