Eccentric Clamps
side action
Price & Availability | Article | l1 | d1 | h1 | Type | Weight g | |||||||||||||||
18080.W0001 | 25 | M12 | 110 | With Bolt | 500 | ||||||||||||||||
£ 101.80 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 d1 M12 h1 110 Type With Bolt Weight
g 500 | |||||||||||||||||||||
18080.W0002 | 30 | M16 | 120 | With Bolt | 610 | ||||||||||||||||
£ 112.51 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 30 d1 M16 h1 120 Type With Bolt Weight
g 610 | |||||||||||||||||||||
18080.W0100 | - | - | - | Without Bolt | 310 | ||||||||||||||||
£ 39.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 - d1 - h1 - Type Without Bolt Weight
g 310 |
Lever: steel, heat-treated.
Handle: plastic, coated.
Cam lever for centre clamping.