Price & Availability | Article | Material | Type | Clamping surface | Description | Weight g | ||||||||||||||||||
12520.W0250 | Steel | Type A | Top | Pitch Opposite to Bearing Surface | 304 | |||||||||||||||||||
£ 104.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Type A Clamping surface Top Description Pitch Opposite to Bearing Surface Weight
g 304 | ||||||||||||||||||||||||
12520.W0350 | Steel | Type B | Top | Pitch Opposite to Bearing Surface | 154 | |||||||||||||||||||
£ 76.99 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Type B Clamping surface Top Description Pitch Opposite to Bearing Surface Weight
g 154 | ||||||||||||||||||||||||
12520.W0450 | Steel | Type C | Bottom | Pitch on Bearing Surface | 312 | |||||||||||||||||||
£ 104.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Type C Clamping surface Bottom Description Pitch on Bearing Surface Weight
g 312 | ||||||||||||||||||||||||
12520.W0550 | Steel | Type D | Bottom | Pitch on Bearing Surface | 154 | |||||||||||||||||||
£ 76.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Type D Clamping surface Bottom Description Pitch on Bearing Surface Weight
g 154 | ||||||||||||||||||||||||
12520.W0251 | Stainless Steel | Type A | Top | Pitch Opposite to Bearing Surface | 310 | |||||||||||||||||||
£ 172.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Type A Clamping surface Top Description Pitch Opposite to Bearing Surface Weight
g 310 | ||||||||||||||||||||||||
12520.W0351 | Stainless Steel | Type B | Top | Pitch Opposite to Bearing Surface | 154 | |||||||||||||||||||
£ 143.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Type B Clamping surface Top Description Pitch Opposite to Bearing Surface Weight
g 154 | ||||||||||||||||||||||||
12520.W0451 | Stainless Steel | Type C | Bottom | Pitch on Bearing Surface | 317 | |||||||||||||||||||
£ 172.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Type C Clamping surface Bottom Description Pitch on Bearing Surface Weight
g 317 | ||||||||||||||||||||||||
12520.W0551 | Stainless Steel | Type D | Bottom | Pitch on Bearing Surface | 153 | |||||||||||||||||||
£ 143.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Type D Clamping surface Bottom Description Pitch on Bearing Surface Weight
g 153 |
Steel Type:
Body: steel, blackened. Spiral eccentric and washer case hardened.
Screw: bolt nitrated.
Gear lever handle: steel, ground, blackened.
Ball knob: DIN 319 black plastic, (PF31).
Stainless Steel Type:
Body: stainless steel 1.4305 (AISI 303), nickel plated.
Screw: stainless steel 1.4021, heat-treated, nickel plated.
Gear lever handle: stainless steel, 1.4305, dull blasted.
Ball knob: DIN 319 black plastic, (PF31).
Through manually adjusting the setting of the clamping lever, the lever can be placed in the most convenient position for clamping.
Type A & B - force generated from TOP of catch.
Type C & D - force generated from BOTTOM of catch.
Left hard acting version can be supplied on request.