Units | Price/unit after discount | Applied Discount |
1-2 | £ 172.75 | 0% |
3-4 | £ 155.48 | 10% |
5-9 | £ 146.84 | 15% |
10-19 | £ 138.20 | 20% |
20+ | £ 129.56 | 25% |
Steel Type:
Body: steel, blackened. Spiral eccentric and washer case hardened.
Screw: bolt nitrated.
Gear lever handle: steel, ground, blackened.
Ball knob: DIN 319 black plastic, (PF31).
Stainless Steel Type:
Body: stainless steel 1.4305 (AISI 303), nickel plated.
Screw: stainless steel 1.4021, heat-treated, nickel plated.
Gear lever handle: stainless steel, 1.4305, dull blasted.
Ball knob: DIN 319 black plastic, (PF31).
Through manually adjusting the setting of the clamping lever, the lever can be placed in the most convenient position for clamping.
Type A & B - force generated from TOP of catch.
Type C & D - force generated from BOTTOM of catch.
Left hard acting version can be supplied on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com