Eccentric Clamps
side action
Price & Availability | Article | w1 | w2 | l1 | d1 | h1 min. | h1 max. | l2 | l3 | Weight g | |||||||||||||||
18000.W0001 | 30 | 20 | 100 | M12 | 26 | 35 | 21-43 | 37 | 1000 | ||||||||||||||||
£ 128.58 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 30 w2 20 l1 100 d1 M12 h1
min. 26 h1
max. 35 l2 21-43 l3 37 Weight
g 1000 | |||||||||||||||||||||||||
18000.W0002 | 40 | 20 | 125 | M16 | 26 | 35 | 34-66 | 45 | 1400 | ||||||||||||||||
£ 143.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 40 w2 20 l1 125 d1 M16 h1
min. 26 h1
max. 35 l2 34-66 l3 45 Weight
g 1400 |
Steel, heat-treated, burnished.
Especially useful on component fixtures.
Actuation by hand requires force (HF) of 150N approximately.
Clamping force (F) exerted is approximately 16x hand force (HF) applied.