Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-2 | £ 143.88 | 0% |
3-4 | £ 136.69 | 5% |
5-9 | £ 129.49 | 10% |
10+ | £ 122.30 | 15% |
Steel, heat-treated, burnished.
Especially useful on component fixtures.
Actuation by hand requires force (HF) of 150N approximately.
Clamping force (F) exerted is approximately 16x hand force (HF) applied.