Eccentric Clamps
side action
Price & Availability | Article | w1 | w2 | l1 | d1 | d2 | l2 | l3 | Weight g | ||||||||||||||||||
18600.W0012 | 32 | 14.1 | 100 | 12 | 28 | 12.5 | 28.5 | 334 | |||||||||||||||||||
£ 109.86 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 32 w2 14.1 l1 100 d1 12 d2 28 l2 12.5 l3 28.5 Weight
g 334 |
Lever: steel, alloyed, case-hardened and blackened.
Fulcrum pin: steel, case-hardened and ground. Complete with circlips.
Eccentric clamping cams on both sides.
Can be used with swing bolts.