Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-2 | £ 109.86 | 0% |
3-4 | £ 98.87 | 10% |
5-9 | £ 93.38 | 15% |
10-19 | £ 87.89 | 20% |
20+ | £ 82.40 | 25% |
Lever: steel, alloyed, case-hardened and blackened.
Fulcrum pin: steel, case-hardened and ground. Complete with circlips.
Eccentric clamping cams on both sides.
Can be used with swing bolts.