Eccentric Clamps
side action
Price & Availability | Article | w1 | w2 | l1 | d1 tol. f8 | h1 | h2 | h3 | r1 | r2 | Eccentric stroke s1 | Total stroke r2 - h3 | Type | Weight g | ||||||||||||||||||
18620.W0408 | 13 | 9 | 114 | 8 | 19.54 | 14 | 12 | 17.2 | 21.07 | 3.87 | 9.07 | Steel | 93 | |||||||||||||||||||
£ 47.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 13 w2 9 l1 114 d1
tol. f8 8 h1 19.54 h2 14 h3 12 r1 17.2 r2 21.07 Eccentric stroke s1 3.87 Total stroke r2 - h3 9.07 Type Steel Weight
g 93 | ||||||||||||||||||||||||||||||||
18620.W0410 | 17 | 12 | 138 | 10 | 24.54 | 17 | 15 | 21.6 | 26.45 | 4.85 | 11.45 | Steel | 178 | |||||||||||||||||||
£ 58.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 17 w2 12 l1 138 d1
tol. f8 10 h1 24.54 h2 17 h3 15 r1 21.6 r2 26.45 Eccentric stroke s1 4.85 Total stroke r2 - h3 11.45 Type Steel Weight
g 178 | ||||||||||||||||||||||||||||||||
18620.W0412 | 20 | 14 | 157 | 12 | 31.81 | 21 | 18 | 28.0 | 34.29 | 6.29 | 16.29 | Steel | 290 | |||||||||||||||||||
£ 67.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 20 w2 14 l1 157 d1
tol. f8 12 h1 31.81 h2 21 h3 18 r1 28.0 r2 34.29 Eccentric stroke s1 6.29 Total stroke r2 - h3 16.29 Type Steel Weight
g 290 | ||||||||||||||||||||||||||||||||
18620.W0508 | 13 | 9 | 114 | 8 | 19.54 | 14 | 12 | 17.2 | 21.07 | 3.87 | 9.07 | Stainless Steel | 94 | |||||||||||||||||||
£ 70.54 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 13 w2 9 l1 114 d1
tol. f8 8 h1 19.54 h2 14 h3 12 r1 17.2 r2 21.07 Eccentric stroke s1 3.87 Total stroke r2 - h3 9.07 Type Stainless Steel Weight
g 94 | ||||||||||||||||||||||||||||||||
18620.W0510 | 17 | 12 | 138 | 10 | 24.54 | 17 | 15 | 21.6 | 26.45 | 4.85 | 11.45 | Stainless Steel | 175 | |||||||||||||||||||
£ 84.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 17 w2 12 l1 138 d1
tol. f8 10 h1 24.54 h2 17 h3 15 r1 21.6 r2 26.45 Eccentric stroke s1 4.85 Total stroke r2 - h3 11.45 Type Stainless Steel Weight
g 175 | ||||||||||||||||||||||||||||||||
18620.W0512 | 20 | 14 | 157 | 12 | 31.81 | 21 | 18 | 28.0 | 34.29 | 6.29 | 16.29 | Stainless Steel | 288 | |||||||||||||||||||
£ 99.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 20 w2 14 l1 157 d1
tol. f8 12 h1 31.81 h2 21 h3 18 r1 28.0 r2 34.29 Eccentric stroke s1 6.29 Total stroke r2 - h3 16.29 Type Stainless Steel Weight
g 288 |
Eccentric: steel (ST52-3, 1.0570), zinc phosphated or stainless steel, (AISI 304, 1.4301).
Circlip: stainless steel (AISI 301, 1.4310).
Fulcrum pin: stainless steel (AISI 420, 1.4021), heat-treated.
Grip: red PVC, max. temperature 60ºC.
Supplied with fulcrum pin no. 18640.