Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-4 | £ 99.31 | 0% |
5-9 | £ 89.38 | 10% |
10-19 | £ 84.41 | 15% |
20-49 | £ 74.48 | 25% |
50+ | £ 64.55 | 35% |
Eccentric: steel (ST52-3, 1.0570), zinc phosphated or stainless steel, (AISI 304, 1.4301).
Circlip: stainless steel (AISI 301, 1.4310).
Fulcrum pin: stainless steel (AISI 420, 1.4021), heat-treated.
Grip: red PVC, max. temperature 60ºC.
Supplied with fulcrum pin no. 18640.