Eccentric Clamps
side action
Price & Availability | Article | w1 | w2 | l1 | d1 | h1 min. | h1 max. | l2 | l3 | Weight g | |||||||||||||||
18040.W0001 | 30 | 20 | 100 | M12 | 30 | 45 | 21 - 43 | 32 | 1000 | ||||||||||||||||
£ 163.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 30 w2 20 l1 100 d1 M12 h1
min. 30 h1
max. 45 l2 21 - 43 l3 32 Weight
g 1000 | |||||||||||||||||||||||||
18040.W0002 | 40 | 20 | 125 | M16 | 35 | 50 | 34 - 66 | 40 | 1450 | ||||||||||||||||
£ 175.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 40 w2 20 l1 125 d1 M16 h1
min. 35 h1
max. 50 l2 34 - 66 l3 40 Weight
g 1450 |
Body: steel, heat-treated.
Handle: plastic, coated.
Actuation by hand requires force of approximately 150N (HF).
Clamping force (F) achieved is approximately 8x hand force (HF) applied.