Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-2 | £ 175.26 | 0% |
3-4 | £ 166.50 | 5% |
5-9 | £ 157.73 | 10% |
10+ | £ 148.97 | 15% |
Body: steel, heat-treated.
Handle: plastic, coated.
Actuation by hand requires force of approximately 150N (HF).
Clamping force (F) achieved is approximately 8x hand force (HF) applied.