Eccentric Clamps
side action
| Price & Availability | Article | Material | w1 | l1 | d1 | h1 max. | d2 | d3 | h2 | h3 | Clamping stroke s1 | Weight g | ||||||||||||||||||
| 18580.W0003 | Steel | 16 | 63 | M 5 | 16.4 | 16 | 18.5 | 13 | 3.0 | 0.75 | 60 | |||||||||||||||||||
£ 14.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel w1 16 l1 63 d1 M 5 h1
max. 16.4 d2 16 d3 18.5 h2 13 h3 3.0 Clamping stroke s1 0.75 Weight
g 60 | ||||||||||||||||||||||||||||||
| 18580.W0001 | Steel | 16 | 63 | M 6 | 16.4 | 16 | 18.5 | 13 | 3.0 | 0.75 | 58 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel w1 16 l1 63 d1 M 6 h1
max. 16.4 d2 16 d3 18.5 h2 13 h3 3.0 Clamping stroke s1 0.75 Weight
g 58 | ||||||||||||||||||||||||||||||
| 18580.W0002 | Steel | 20 | 82 | M 8 | 19.5 | 20 | 22.5 | 15 | 3.7 | 1.00 | 116 | |||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel w1 20 l1 82 d1 M 8 h1
max. 19.5 d2 20 d3 22.5 h2 15 h3 3.7 Clamping stroke s1 1.00 Weight
g 116 | ||||||||||||||||||||||||||||||
| 18580.W0203 | Stainless | 16 | 63 | M 5 | 16.4 | 16 | 18.5 | 13 | 3.0 | 0.75 | 60 | |||||||||||||||||||
£ 15.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless w1 16 l1 63 d1 M 5 h1
max. 16.4 d2 16 d3 18.5 h2 13 h3 3.0 Clamping stroke s1 0.75 Weight
g 60 | ||||||||||||||||||||||||||||||
| 18580.W0201 | Stainless | 16 | 63 | M 6 | 16.4 | 16 | 18.5 | 13 | 3.0 | 0.75 | 58 | |||||||||||||||||||
£ 15.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless w1 16 l1 63 d1 M 6 h1
max. 16.4 d2 16 d3 18.5 h2 13 h3 3.0 Clamping stroke s1 0.75 Weight
g 58 | ||||||||||||||||||||||||||||||
| 18580.W0202 | Stainless | 20 | 82 | M 8 | 19.5 | 20 | 22.5 | 15 | 3.7 | 1.00 | 116 | |||||||||||||||||||
£ 17.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless w1 20 l1 82 d1 M 8 h1
max. 19.5 d2 20 d3 22.5 h2 15 h3 3.7 Clamping stroke s1 1.00 Weight
g 116 | ||||||||||||||||||||||||||||||
Handle: zinc die-cast, black plastic coated.
Threaded part, inner parts, adjusting nut: steel, galvanised or stainless 1.4305.
Bearing washer: glass reinforced, thermoplastic.
Enables quick and easy clamping of workpieces.
Withstands temperatures of up to 80ºC.