Eccentric Clamps
side action
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 21.94 | 0% |
| 5-9 | £ 19.75 | 10% |
| 10-19 | £ 18.65 | 15% |
| 20-49 | £ 16.46 | 25% |
| 50+ | £ 14.26 | 35% |
Handle: zinc die-cast, black plastic coated.
Grub screw, inner parts, adjusting nut: steel, zinc plated or stainless steel (AISI 303, 1.4305).
Bearing washer: Thermoplastic (POM), glass-reinforced.
Enables quick and easy clamping of workpieces. Adjustable type enables re-positioning of lever to avoid obstruction of the workpiece.
Withstands temperatures of up to 80° C.