Plain Clamps
Price & Availability | Article | For bolt | For bolt inch | l1 | l2 | l3 | l4 | w1 | w2 | w3 | h1 | h2 | h3 | Ball dia. | d1 | Weight g | |||||||||||||||
10300.W0007 | M 6 | 1/2" | 50 | 20 | 10 | 5.0 | 20 | 6.6 | 8 | 10 | 2.5 | 1.6 | 8.5 | 5.8 | 61 | ||||||||||||||||
£ 40.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M 6 For bolt
inch 1/2" l1 50 l2 20 l3 10 l4 5.0 w1 20 w2 6.6 w3 8 h1 10 h2 2.5 h3 1.6 Ball dia. 8.5 d1 5.8 Weight
g 61 | |||||||||||||||||||||||||||||||
10300.W0009 | M 8 | 5/16" | 60 | 22 | 13 | 6.5 | 25 | 9.0 | 10 | 12 | 3.0 | 2.0 | 10.0 | 7.2 | 109 | ||||||||||||||||
£ 49.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M 8 For bolt
inch 5/16" l1 60 l2 22 l3 13 l4 6.5 w1 25 w2 9.0 w3 10 h1 12 h2 3.0 h3 2.0 Ball dia. 10.0 d1 7.2 Weight
g 109 | |||||||||||||||||||||||||||||||
10300.W0011 | M10 | 3/8" | 80 | 30 | 15 | 7.5 | 30 | 11.0 | 12 | 15 | 3.5 | 2.7 | 12.0 | 8.6 | 219 | ||||||||||||||||
£ 61.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M10 For bolt
inch 3/8" l1 80 l2 30 l3 15 l4 7.5 w1 30 w2 11.0 w3 12 h1 15 h2 3.5 h3 2.7 Ball dia. 12.0 d1 8.6 Weight
g 219 | |||||||||||||||||||||||||||||||
10300.W0014 | M12 | 1/2" | 125 | 50 | 21 | 10.5 | 40 | 13.0 | 14 | 20 | 4.0 | 3.5 | 16.0 | 10.5 | 615 | ||||||||||||||||
£ 67.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M12 For bolt
inch 1/2" l1 125 l2 50 l3 21 l4 10.5 w1 40 w2 13.0 w3 14 h1 20 h2 4.0 h3 3.5 Ball dia. 16.0 d1 10.5 Weight
g 615 |
Body: steel, heat-treated and blackened.
Ball: ball-bearing steel, hardened and bright.
Ball secured against turning.
Provides alignment of the clamp with the workpiece, useful where there is some component variation. For suitable supporting screw see part no. 18400.