Toggle Clamps
horizontal
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 | h5 min. | h5 max. | |||||||||||||||
41100.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 68.0 | 49 | 57 | 10.0 | 14 | 20.0 | ||||||||||||||||
£ 37.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.1 Clamping screw M 5x30 h1 68.0 h2 49 h3 57 h4 10.0 h5
min. 14 h5
max. 20.0 | ||||||||||||||||||||||||||
41100.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 94.0 | 68 | 73 | 13.2 | 22 | 29.5 | ||||||||||||||||
£ 42.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 94.0 h2 68 h3 73 h4 13.2 h5
min. 22 h5
max. 29.5 | ||||||||||||||||||||||||||
41100.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 86.5 | 86 | 70 | 15.0 | 5 | 16.0 | ||||||||||||||||
£ 55.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.8 F2
kN 2.5 Clamping screw M 8x45 h1 86.5 h2 86 h3 70 h4 15.0 h5
min. 5 h5
max. 16.0 | ||||||||||||||||||||||||||
41100.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 133.0 | 120 | 102 | 20.0 | 11 | 40.0 | ||||||||||||||||
£ 64.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 133.0 h2 120 h3 102 h4 20.0 h5
min. 11 h5
max. 40.0 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | w4 | d1 | α | |||||||||||||||
41100.W0001 | 170 | 120 | 32 | 18.5 | 4.0 | 31.0 | 19.0 | 28 | 13.5 | 8 | 5.0 | 5.2 | 90° | ||||||||||||||||
£ 37.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 170 l1 120 l2 32 l3 18.5 l4 4.0 l5 31.0 l6 19.0 w1 28 w2 13.5 w3 8 w4 5.0 d1 5.2 α 90° | |||||||||||||||||||||||||||||
41100.W0002 | 245 | 162 | 52 | 32.0 | 10.5 | 37.0 | 25.5 | 32 | 20.0 | 6 | 6.2 | 5.6 | 90° | ||||||||||||||||
£ 42.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 245 l1 162 l2 52 l3 32.0 l4 10.5 l5 37.0 l6 25.5 w1 32 w2 20.0 w3 6 w4 6.2 d1 5.6 α 90° | |||||||||||||||||||||||||||||
41100.W0003 | 390 | 206 | 59 | 37.0 | 6.5 | 42.5 | 28.5 | 38 | 24.0 | 7 | 8.0 | 6.8 | 90° | ||||||||||||||||
£ 55.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 390 l1 206 l2 59 l3 37.0 l4 6.5 l5 42.5 l6 28.5 w1 38 w2 24.0 w3 7 w4 8.0 d1 6.8 α 90° | |||||||||||||||||||||||||||||
41100.W0004 | 730 | 282 | 93 | 63.0 | 15.0 | 52.0 | 32.0 | 82 | 32.0 | 40 | 10.0 | 8.5 | 90° | ||||||||||||||||
£ 64.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 730 l1 282 l2 93 l3 63.0 l4 15.0 l5 52.0 l6 32.0 w1 82 w2 32.0 w3 40 w4 10.0 d1 8.5 α 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.