Mono Bloc Clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 44.01 | 0% |
5-9 | £ 41.81 | 5% |
10-19 | £ 39.61 | 10% |
20+ | £ 37.41 | 15% |
Spacer elements: aluminium. Supplied with clamping screw.
Clamping key: red plastic coated or nickel plated.
Can be used to increase the clamping height of most of our vertical clamping systems (10650, 10660).