Units | Price/unit after discount | Applied Discount |
1-2 | £ 77.83 | 0% |
3-4 | £ 70.05 | 10% |
5-9 | £ 66.16 | 15% |
10-19 | £ 62.26 | 20% |
20+ | £ 58.37 | 25% |
Steel Type:
Body: steel, blackened. Spiral eccentric and washer case hardened.
Screw: bolt nitrated.
Ball knob: DIN 319 black plastic, (PF31).
Stainless Steel Type:
Body: stainless steel 1.4305 (AISI 303), nickel plated.
Screw: stainless steel 1.4021, heat-treated, nickel plated.
Ball knob: DIN 319 black plastic, (PF31).
The screw bolt and washer can be pre-set together so that the clamp can be easily rotated to any position - by means of the serrations. By removing the washer the clamp can also be used as an infinitely adjustable stop.
No. 12500 eccentric clamp, clamps from the SIDE.
Left hand acting version available on request.
No. 12520 clamping catch, clamps from ABOVE or BELOW.
Left hard acting version can be supplied on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com