Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-2 | £ 780.28 | 0% |
3-4 | £ 702.25 | 10% |
5-9 | £ 663.24 | 15% |
10-19 | £ 624.22 | 20% |
20+ | £ 585.21 | 25% |
Body: steel, case-hardened, ground and blackened.
Star grip: no. 70020 (orange).
Lever: no. 73000 (black).
Suitable for simultaneous positioning and clamping of workpieces.
The locating element is a precision element which can be assembled from either side.
The clamping and fixing part (made by the user to suit the workpiece) is screwed onto the unit.