Eccentric Clamps
side action
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.52 | 0% |
| 5-9 | £ 14.87 | 10% |
| 10-19 | £ 14.04 | 15% |
| 20-49 | £ 12.39 | 25% |
| 50+ | £ 10.74 | 35% |
Handle: zinc die-cast, black plastic coated.
Threaded part, inner parts, adjusting nut: steel, galvanised or stainless 1.4305.
Bearing washer: glass reinforced, thermoplastic.
Enables quick and easy clamping of workpieces.
Withstands temperatures of up to 80ºC.