Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-4 | £ 20.81 | 0% |
5-9 | £ 18.73 | 10% |
10-19 | £ 17.69 | 15% |
20-49 | £ 15.61 | 25% |
50+ | £ 13.53 | 35% |
Handle: zinc die-cast, black plastic coated. Threaded part, inner parts, adjusting nut: stainless steel (AISI 303, 1.4305).
Bearing washer: reinforced glass, thermoplastic.
Enables quick and easy clamping of work-pieces.
Adjustable type enables repositioning of lever to avoid obstruction of the work-piece.
Withstands temperatures of up to 80° C.