Eccentric Clamps
side action
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 29.78 | 0% |
| 5-9 | £ 26.80 | 10% |
| 10-19 | £ 25.31 | 15% |
| 20-49 | £ 22.34 | 25% |
| 50+ | £ 19.36 | 35% |
Handle: zinc die-cast, black plastic coated. Threaded part, inner parts, adjusting nut: stainless steel (AISI 303, 1.4305).
Bearing washer: reinforced glass, thermoplastic.
Enables quick and easy clamping of work-pieces.
Adjustable type enables repositioning of lever to avoid obstruction of the work-piece.
Withstands temperatures of up to 80° C.