Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-4 | £ 16.64 | 0% |
5-9 | £ 14.98 | 10% |
10-19 | £ 14.14 | 15% |
20-49 | £ 12.48 | 25% |
50+ | £ 10.82 | 35% |
Handle: zinc die-cast, black plastic coated.
Grub screw, inner parts, adjusting nut: steel, galvanised, or stainless steel 1.4305.
Bearing washer: Thermoplastic (POM), glass-reinforced.
Enables quick and easy clamping of workpieces. Withstands temperatures of up to 80° C.