Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-4 | £ 25.64 | 0% |
5-9 | £ 23.08 | 10% |
10-19 | £ 21.79 | 15% |
20-49 | £ 19.23 | 25% |
50+ | £ 16.67 | 35% |
Handle: zinc die-cast, black plastic coated.
Grub screw, inner parts, adjusting nut: steel, zinc plated or stainless steel (AISI 303, 1.4305).
Bearing washer: Thermoplastic (POM), glass-reinforced.
Enables quick and easy clamping of workpieces. Adjustable type enables re-positioning of lever to avoid obstruction of the workpiece.
Withstands temperatures of up to 80° C.