Eccentric Clamps
side action
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 19.13 | 0% |
| 5-9 | £ 17.22 | 10% |
| 10-19 | £ 16.26 | 15% |
| 20-49 | £ 14.35 | 25% |
| 50+ | £ 12.43 | 35% |
Handle: zinc die-cast, black plastic coated.
Grub screw, inner parts, adjusting nut: steel, galvanised, or stainless steel 1.4305.
Bearing washer: Thermoplastic (POM), glass-reinforced.
Enables quick and easy clamping of workpieces. Withstands temperatures of up to 80° C.