Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-9 | £ 26.01 | 0% |
10-19 | £ 23.41 | 10% |
20-49 | £ 22.11 | 15% |
50-99 | £ 20.81 | 20% |
100+ | £ 18.21 | 30% |
Handle: zinc die-cast, black plastic coated.
Grub screw, inner parts, adjusting nut: steel, galvanised, or stainless steel 1.4305.
Bearing washer: Thermoplastic (POM), glass-reinforced.
Enables quick and easy clamping of workpieces. Withstands temperatures of up to 80° C.