Eccentric Clamps
side action
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 10.54 | 0% |
| 10-19 | £ 9.49 | 10% |
| 20-49 | £ 8.96 | 15% |
| 50-99 | £ 8.43 | 20% |
| 100+ | £ 7.91 | 25% |
Pin: stainless steel (AISI 420, 1.4021), heat treated.
Circlip: stainless steel (AISI 301, 1.4310) - supplied.
Suitable for eccentric levers no.18620 and similar applications.