Quick Plug Couplings
radial offset type
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 23.65 | 0% |
| 10-19 | £ 21.29 | 10% |
| 20-49 | £ 20.10 | 15% |
| 50-99 | £ 18.92 | 20% |
| 100+ | £ 16.56 | 30% |
Body: tempered steel SCM440, nickel plated.
Receiver for use with quick plug coupling, cam locking no. 64775. Plate mount version suited to installation in thin walled parts, and sub-flush to the mounting surface.
Temperature resistant to 200° C
Suitable only for linear movement applications, does not transmit any torque.