Palm Grips
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 3.07 | 0% |
| 50-99 | £ 2.76 | 10% |
| 100-249 | £ 2.61 | 15% |
| 250-499 | £ 2.46 | 20% |
| 500+ | £ 2.30 | 25% |
Grip: thermoplast (PA 6) Black RAL 9005.
Cap: thermoplast (PA 6)
Black RAL 9005, White RAL 9019, Yellow RAL 1016, Orange RAL 2004, Blue RAL 5015.
Threaded bush: stainless steel.
Temperature range - 30ºC to + 80ºC.
Special types e.g, differing threads available on request, subject to minimum quantity.