Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 22.15 | 0% |
10-19 | £ 19.94 | 10% |
20-49 | £ 18.83 | 15% |
50-99 | £ 17.72 | 20% |
100+ | £ 16.61 | 25% |
Flat-oval profiled aluminium AlMgSi 0.5.
Finish: ground and anodized with a matte finish in natural or black colour.
Minimum stress resistance 500N. Suitable for engineering, instrument and apparatus building.