Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 49.35 | 0% |
| 5-9 | £ 44.42 | 10% |
| 10-19 | £ 41.95 | 15% |
| 20-49 | £ 37.01 | 25% |
| 50+ | £ 32.08 | 35% |
Aluminium section AlMgSi 0.5. Finish: anodized in a special quality, glass ball blasted, satin finish. RHL 9002, grey, white.
Solid aluminium handles in industrial design. Minimum stress resistance >1000N.