Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-4 | £ 52.96 | 0% |
5-9 | £ 47.66 | 10% |
10-19 | £ 45.02 | 15% |
20-49 | £ 39.72 | 25% |
50+ | £ 34.42 | 35% |
Aluminium section AlMgSi 0.5. Finish: anodized in a special quality, glass ball blasted, satin finish. RHL 9002, grey, white.
Solid aluminium handles in industrial design. Minimum stress resistance >1000N.