Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 64.89 | 0% |
| 5-9 | £ 58.40 | 10% |
| 10-19 | £ 55.16 | 15% |
| 20-49 | £ 48.67 | 25% |
| 50+ | £ 42.18 | 35% |
Aluminium section AlMgSi 0.5. Finish: anodized in a special quality, glass ball blasted, satin finish. RHL 9002, grey, white.
Solid aluminium handles in industrial design. Minimum stress resistance >1000N.